7GP1-6876-128 STRAIGHT SLEEVE
10396052
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 4.26 in
- Inner Diameter [Min] (in): 4.26 in
- Length [Min] (in): 7.99 in
- Outer Diameter [Max] (in): 4.76 in
- Outer Diameter [Min] (in): 4.756 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 408,544.68 lb
- Max Static Load (lb): 2,621,495.03 lb
- Net Weight: 1.97
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series