7GP1-7280-048 STRAIGHT SLEEVE
10396058
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 2.99 in
- Outer Diameter [Max] (in): 5.01 in
- Outer Diameter [Min] (in): 5.006 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 161,854.68 lb
- Max Static Load (lb): 1,038,567.53 lb
- Net Weight: 0.78
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series