7GP1-2428-048 STRAIGHT SLEEVE

10396191 MFG #: Rex RPT
$0.00 / EA
  • Inner Diameter [Max] (in): 1.51 in
  • Inner Diameter [Min] (in): 1.51 in
  • Length [Min] (in): 2.99 in
  • Outer Diameter [Max] (in): 1.75 in
  • Outer Diameter [Min] (in): 1.752 in
  • Wall Style: 1/8 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 54,035.28 lb
  • Max Static Load (lb): 346,726.38 lb
  • Net Weight: 0.13
  • Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series
QTY