7GP1-2630-020 STRAIGHT SLEEVE
10396194
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.63 in
- Inner Diameter [Min] (in): 1.63 in
- Length [Min] (in): 1.24 in
- Outer Diameter [Max] (in): 1.88 in
- Outer Diameter [Min] (in): 1.877 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 24,269.28 lb
- Max Static Load (lb): 155,727.88 lb
- Net Weight: 0.06
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series