7GP1-4044-024 STRAIGHT SLEEVE

10396289 MFG #: Rex RPT
$0.00 / EA
  • Inner Diameter [Max] (in): 2.51 in
  • Inner Diameter [Min] (in): 2.51 in
  • Length [Min] (in): 1.49 in
  • Outer Diameter [Max] (in): 2.75 in
  • Outer Diameter [Min] (in): 2.753 in
  • Wall Style: 1/8 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 44,860.92 lb
  • Max Static Load (lb): 287,857.57 lb
  • Net Weight: 0.11
  • Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series
QTY