7GP1-4448-072 STRAIGHT SLEEVE
10396317
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.76 in
- Length [Min] (in): 4.49 in
- Outer Diameter [Max] (in): 3.01 in
- Outer Diameter [Min] (in): 3.004 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 148,654.92 lb
- Max Static Load (lb): 953,869.07 lb
- Net Weight: 0.35
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series