7GP1-5660-060 STRAIGHT SLEEVE
10396371
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 3.74 in
- Outer Diameter [Max] (in): 3.76 in
- Outer Diameter [Min] (in): 3.754 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 157,439.04 lb
- Max Static Load (lb): 721,595.6 lb
- Net Weight: 0.37
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series