7GP1-6468-056 STRAIGHT SLEEVE
10396411
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 3.49 in
- Outer Diameter [Max] (in): 4.26 in
- Outer Diameter [Min] (in): 4.256 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 167,980.68 lb
- Max Static Load (lb): 769,911.45 lb
- Net Weight: 0.39
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series