7GP1-7276-096- STRAIGHT SLEEVE
10396464
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 5.99 in
- Outer Diameter [Max] (in): 4.76 in
- Outer Diameter [Min] (in): 4.756 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 324,250.68 lb
- Max Static Load (lb): 1,486,148.95 lb
- Net Weight: 0.75
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series