7GP1-2432-064 STRAIGHT SLEEVE
10526538
MFG #: Rex RPT
$0.00
/
- Inner Diameter [Max] (in): 1.51 in
- Inner Diameter [Min] (in): 1.51 in
- Length [Min] (in): 3.99 in
- Outer Diameter [Max] (in): 2 in
- Outer Diameter [Min] (in): 2.002 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 72,107.28 lb
- Max Static Load (lb): 330,491.7 lb
- Net Weight: 0.38
- Weight unit: LB
Product Family: Composite Bearing; Line: Rex