22244LBC3-22244GMEXC3W33 SPH RLR BRG
10420600
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 8.6614 in
- Bore Size (mm): 220 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 15.748 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 365000 lb
- Co Static Load Rating: 550000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 15.10 in
- Maximum Speed (RPM): 1000 GREASE - 1200 OIL rpm
- Maximum Speed Using Grease (RPM): 1000 rpm
- Maximum Speed Using Oil (RPM): 1200 rpm
- Minimum Shoulder Diameter (in): 9.40 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 150.00
- Retainer Type: BRASS
- Size Code: 22244
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1800 cps
- Vibration Frequency Outer Ring Defect: 0.1360 cps
- Vibration Frequency Roller Spin: 0.0580 cps
- Weight unit: LB
220 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore