22213LBC0 65 MM SPH RLR BRG STRAIGHT
10429617
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5591 in
- Bore Size (mm): 65 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 4.7244 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 38000 lb
- Co Static Load Rating: 46500 lb
- Housing Fillet Radius (in): 0.06 in
- Maximum Shoulder Diameter (in): 4.40 in
- Maximum Speed (RPM): 3800 GREASE - 4300 OIL rpm
- Maximum Speed Using Grease (RPM): 3800 rpm
- Maximum Speed Using Oil (RPM): 4300 rpm
- Minimum Shoulder Diameter (in): 2.90 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 3.23
- Retainer Type: STEEL
- Size Code: 22213
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
65 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore