22215LBMC3 75 MM SPH RLR BRG STRAIGHT
10429618
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9528 in
- Bore Size (mm): 75 mm
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 5.1181 in
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 41500 lb
- Co Static Load Rating: 53000 lb
- Housing Fillet Radius (in): 0.06 in
- Maximum Shoulder Diameter (in): 4.80 in
- Maximum Speed (RPM): 3400 GREASE - 3700 OIL rpm
- Maximum Speed Using Grease (RPM): 3400 rpm
- Maximum Speed Using Oil (RPM): 3700 rpm
- Minimum Shoulder Diameter (in): 3.30 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 3.70
- Retainer Type: BRASS
- Size Code: 22215
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1890 cps
- Vibration Frequency Outer Ring Defect: 0.1438 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
75 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore, Bronze Retainer