22209LBC3 SPH RLR BRG KIT
10979860
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.7717 in
- Bore Size (mm): 45 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 3.3465 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 20800 lb
- Co Static Load Rating: 23600 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.04 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 3 in
- Maximum Speed (RPM): 5300 GREASE - 6200 OIL rpm
- Maximum Speed Using Grease (RPM): 5300 rpm
- Maximum Speed Using Oil (RPM): 6200 rpm
- Minimum Shoulder Diameter (in): 2.10 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 1.20
- Retainer Type: STEEL
- Size Code: 22209
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1640 cps
- Vibration Frequency Outer Ring Defect: 0.1188 cps
- Vibration Frequency Roller Spin: 0.0497 cps
- Weight unit: LB
- Width: 6.13
45 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore