22211LBC3 SPH RLR BRG KIT
10979974
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1654 in
- Bore Size (mm): 55 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 3.937 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 27000 lb
- Co Static Load Rating: 32500 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.06 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 3.60 in
- Maximum Speed (RPM): 4500 GREASE - 5000 OIL rpm
- Maximum Speed Using Grease (RPM): 4500 rpm
- Maximum Speed Using Oil (RPM): 5000 rpm
- Minimum Shoulder Diameter (in): 2.60 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 1.71
- Retainer Type: STEEL
- Size Code: 22211
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1810 cps
- Vibration Frequency Outer Ring Defect: 0.1352 cps
- Vibration Frequency Roller Spin: 0.0553 cps
- Weight unit: LB
- Width: 6.13
55 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore