22222LCKC3-22222GMEXKC3W33 SPH RLR BRG
10423697
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.3307 in
- Bore Size (mm): 110 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 7.40 in
- Maximum Speed (RPM): CALL ENG rpm
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2500 rpm
- Minimum Shoulder Diameter (in): 4.80 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 15.30
- Outside Diameter (in): 7.874 in
- Retainer Type: UNKNOWN
- Sealed: None
- Size Code: 22222
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore