22216LBKC0 80 MM SPH RLR BRG TAPERED
10440532
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.1496 in
- Bore Size (mm): 80 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 46500 lb
- Co Static Load Rating: 58500 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 5.10 in
- Maximum Speed (RPM): 3200 GREASE - 3500 OIL rpm
- Maximum Speed Using Grease (RPM): 3200 rpm
- Maximum Speed Using Oil (RPM): 3500 rpm
- Minimum Shoulder Diameter (in): 3.5 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 4.44
- Outside Diameter (in): 5.5118 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22216
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1720 cps
- Vibration Frequency Outer Ring Defect: 0.1280 cps
- Vibration Frequency Roller Spin: 0.0540 cps
- Weight unit: LB
80 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore