22218LBKC0 90 MM SPH RLR BRG TAPERED
10440534
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5433 in
- Bore Size (mm): 90 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 64000 lb
- Co Static Load Rating: 81500 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 5.90 in
- Maximum Speed (RPM): 2600 GREASE - 3000 OIL rpm
- Maximum Speed Using Grease (RPM): 2600 rpm
- Maximum Speed Using Oil (RPM): 3000 rpm
- Minimum Shoulder Diameter (in): 3.90 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 7.63
- Outside Diameter (in): 6.2992 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22218
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1270 cps
- Vibration Frequency Roller Spin: 0.0520 cps
- Weight unit: LB
90 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore