22226LBKC3 SPH RLR BRG KIT
10979731
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.1181 in
- Bore Size (mm): 130 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 143000 lb
- Co Static Load Rating: 196000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.1 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 8 1/2 in
- Maximum Speed (RPM): 1800 GREASE - 2100 OIL rpm
- Maximum Speed Using Grease (RPM): 1800 rpm
- Maximum Speed Using Oil (RPM): 2100 rpm
- Minimum Shoulder Diameter (in): 5.70 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 24.25
- Outside Diameter (in): 9.0551 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22226
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1270 cps
- Vibration Frequency Roller Spin: 0.0524 cps
- Weight unit: LB
- Width: 6.13
130 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore