22234LBKC0 SPH RLR BRG KIT
10979746
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 6.6929 in
- Bore Size (mm): 170 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 250000 lb
- Co Static Load Rating: 345000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.12 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 11 1/2 in
- Maximum Speed (RPM): 1300 GREASE - 1600 OIL rpm
- Maximum Speed Using Grease (RPM): 1300 rpm
- Maximum Speed Using Oil (RPM): 1600 rpm
- Minimum Shoulder Diameter (in): 7.40 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 60.70
- Outside Diameter (in): 12.2047 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 22234
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1650 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0492 cps
- Weight unit: LB
- Width: 6.13
170 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore