22210LBKC3 SPH RLR BRG KIT
10979971
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9685 in
- Bore Size (mm): 50 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 22000 lb
- Co Static Load Rating: 25500 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.04 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 3.20 in
- Maximum Speed (RPM): 5000 GREASE - 5500 OIL rpm
- Maximum Speed Using Grease (RPM): 5000 rpm
- Maximum Speed Using Oil (RPM): 5500 rpm
- Minimum Shoulder Diameter (in): 2.30 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 2.50
- Outside Diameter (in): 3.5433 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22210
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1272 cps
- Vibration Frequency Roller Spin: 0.0530 cps
- Weight unit: LB
- Width: 6.13
50 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore