22215LBKC0 SPH RLR BRG KIT

10980011 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.9528 in
  • Bore Size (mm): 75 mm
  • Locking Type: Tapered Bore
  • Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bore Type: Tapered
  • C Dynamic Load Rating: 41500 lb
  • Co Static Load Rating: 53000 lb
  • Height: 5.38
  • Housing Fillet Radius (in): 0.06 in
  • Length: 10.88
  • Maximum Shoulder Diameter (in): 4.80 in
  • Maximum Speed (RPM): 3400 GREASE - 3700 OIL rpm
  • Maximum Speed Using Grease (RPM): 3400 rpm
  • Maximum Speed Using Oil (RPM): 3700 rpm
  • Minimum Shoulder Diameter (in): 3.30 in
  • Mounted Clearance: C0 NORMAL
  • Net Weight: 3.70
  • Outside Diameter (in): 5.1181 in
  • Retainer Type: STEEL
  • Sealed: None
  • Size Code: 22215
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1890 cps
  • Vibration Frequency Outer Ring Defect: 0.1438 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Weight unit: LB
  • Width: 6.13
75 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore
QTY