22308LBC3-22308GMEXC3W33 SPH RLR BRG
10426597
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5748 in
- Bore Size (mm): 40 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 29000 lb
- Co Static Load Rating: 32500 lb
- Housing Fillet Radius (in): 0.06 in
- Maximum Shoulder Diameter (in): 3.20 in
- Maximum Speed (RPM): 4500 GREASE -5600 OIL rpm
- Maximum Speed Using Grease (RPM): 4500 rpm
- Maximum Speed Using Oil (RPM): 5600 rpm
- Minimum Shoulder Diameter (in): 1.90 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 2.33
- Outside Diameter (in): 3.5433 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22308
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0410 cps
- Weight unit: LB
40 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore