22326LBC3 130 MM SPH RLR BRG STRAIGHT
10428124
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.1181 in
- Bore Size (mm): 130 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 236000 lb
- Co Static Load Rating: 305000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 10.30 in
- Maximum Speed (RPM): 1300 GREASE - 1700 OIL rpm
- Maximum Speed Using Grease (RPM): 1300 rpm
- Maximum Speed Using Oil (RPM): 1700 rpm
- Minimum Shoulder Diameter (in): 5.90 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 63.04
- Outside Diameter (in): 11.0236 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22326
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0400 cps
- Weight unit: LB
130 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore