22320LBC0 100 MM SPH RLR BRG STRAIGHT
10435951
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.937 in
- Bore Size (mm): 100 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 146000 lb
- Co Static Load Rating: 183000 lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 7.90 in
- Maximum Speed (RPM): 1700 GREASE - 2200 OIL rpm
- Maximum Speed Using Grease (RPM): 1700 rpm
- Maximum Speed Using Oil (RPM): 2200 rpm
- Minimum Shoulder Diameter (in): 4.5 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 28.00
- Outside Diameter (in): 8.4646 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22320
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1400 cps
- Vibration Frequency Outer Ring Defect: 0.0930 cps
- Vibration Frequency Roller Spin: 0.0390 cps
- Weight unit: LB
100 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore