22319LBC3 SPH RLR BRG KIT
10979972
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.7402 in
- Bore Size (mm): 95 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 125000 lb
- Co Static Load Rating: 153000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.1 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 7.30 in
- Maximum Speed (RPM): 1800 GREASE - 2400 OIL rpm
- Maximum Speed Using Grease (RPM): 1800 rpm
- Maximum Speed Using Oil (RPM): 2400 rpm
- Minimum Shoulder Diameter (in): 4.30 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 22.60
- Outside Diameter (in): 7.874 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22319
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0400 cps
- Weight unit: LB
- Width: 6.13
95 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore