23048LBKC3 SPH RLR BRG KIT
10978906
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 9.4488 in
- Bore Size (mm): 240 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 260000 lb
- Co Static Load Rating: 490000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.1 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 13.60 in
- Maximum Speed (RPM): 1000 GREASE - 1100 OIL rpm
- Maximum Speed Using Grease (RPM): 950 rpm
- Maximum Speed Using Oil (RPM): 1100 rpm
- Minimum Shoulder Diameter (in): 10 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 72.70
- Outside Diameter (in): 14.1732 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 23048
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0075 cps
- Vibration Frequency Inner Ring Defect: 0.2645 cps
- Vibration Frequency Outer Ring Defect: 0.2187 cps
- Vibration Frequency Roller Spin: 0.0857 cps
- Weight unit: LB
- Width: 6.13
240 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore