23126LBC3 130 MM SPH RLR BRG STRAIGHT
10431021
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.1181 in
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 7.90 in
- Maximum Speed (RPM): CALL ENG rpm
- Maximum Speed Using Grease (RPM): 2400 rpm
- Maximum Speed Using Oil (RPM): 2400 rpm
- Minimum Shoulder Diameter (in): 5.60 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 18.90
- Outside Diameter (in): 8.2677 in
- Retainer Type: STEEL
- Size Code: 23126
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
130 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore