A22275 SPHERICAL RLR BRG
10420832
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.75 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 2.15 in
- Bore Type: Straight
- C Dynamic Load Rating: 41800 lb
- Co Static Load Rating: 71500 lb
- Height: 2.19
- Housing Fillet Radius (in): 0.078 in
- Inner Ring Bore Radius (in): 0.08 in
- Length: 5.31
- Maximum Shoulder Diameter (in): 4.57 in
- Maximum Speed (RPM): 3100 rpm
- Minimum Shoulder Diameter (in): 3.31 in
- Net Weight: 6.76
- Outer Ring Width (in): 0.9280 in
- Outside Diameter (in): 5.1172 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 5.31
2.75" Unmounted Spherical Roller Bearing, Direct Shaft Mounted