A22362MC0 SPHERICAL RLR BRG
10413180
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.625 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 2.75 in
- Bore Type: Straight
- C Dynamic Load Rating: 61600 lb
- Co Static Load Rating: 116000 lb
- Height: 6.50
- Housing Fillet Radius (in): 0.125 in
- Inner Ring Bore Radius (in): 0.078 in
- Length: 6.50
- Maximum Shoulder Diameter (in): 5.43 in
- Maximum Speed (RPM): 2600 rpm
- Minimum Shoulder Diameter (in): 4.00 in
- Mounted Clearance: C0 STANDARD
- Net Weight: 10.75
- Outer Ring Width (in): 1.1730 in
- Outside Diameter (in): 6 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 3.13
3.625" Unmounted Spherical Roller Bearing, Direct Shaft Mounted