A22125MC4 SPHERICAL RLR BRG
10425305
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 13700 lb
- Co Static Load Rating: 18100 lb
- Height: 2.00
- Length: 3.00
- Maximum Speed (RPM): 6200 rpm
- Mounted Clearance: C4 INCREASED
- Net Weight: 1.25
- Retainer Type: STEEL
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 3.00
1.25" Unmounted Spherical Roller Bearing, Direct Shaft Mounted