A22262S SPHERICAL RLR BRG
10428256
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.625 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Apex Distance: 0.09 in
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 1 in
- Bore Type: Straight
- C Dynamic Load Rating: 21000 lb
- Co Static Load Rating: 30600 lb
- Height: 1.25
- Housing Fillet Radius (in): 0.062 in
- Inner Ring Bore Radius (in): 0.14 in
- Length: 4.50
- Maximum Shoulder Diameter (in): 4.07 in
- Maximum Speed (RPM): 3500 rpm
- Minimum Shoulder Diameter (in): 3.06 in
- Net Weight: 1.95
- Outer Ring Width (in): 0.6900 in
- Outside Diameter (in): 4.4677 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 4.50
2.625" Unmounted Spherical Roller Bearing, Direct Shaft Mounted