B4M25L 25MM INSERT ROLLER BRG
10408812
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 25 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 65.09 mm
- Bore Type: Straight
- C Dynamic Load Rating: 14100 lb
- Co Static Load Rating: 14900 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 25.4 mm
- Inner Ring Hub Diameter (mm): 33.2 mm
- Locking Collar Outside Diameter (mm): 44.4 mm
- Locking Collar Width (mm): 12.7 mm
- Locking Device Kit: B417SC
- Maximum Shoulder Diameter (mm): 50.8 mm
- Net Weight: 1.59
- Outside Diameter (mm): 60.325 mm
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B416
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1286 cps
- Vibration Frequency Outer Ring Defect: 0.0880 cps
- Vibration Frequency Roller Spin: 0.0406 cps
- Weight unit: LB
25.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)