B440L 2 1/2 INSERT ROLLER BRG
10425347
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Locking Type: Set Screw
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 3 1/2 in
- Bore Type: Straight
- C Dynamic Load Rating: 38300 lb
- Co Static Load Rating: 53500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 5/16 in
- Height: 4.00
- Housing Fillet Radius (in): 0.08 in
- Inner Ring Hub Diameter (in): 2.901 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 3 9/16 in
- Locking Collar Width (in): 13/16 in
- Locking Device Kit: B440SC
- Maximum Shoulder Diameter (in): 3 7/8 in
- Net Weight: 6.03
- Outside Diameter (in): 4.3307 in
- Overall Width (in): 3.5 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: B440
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 5.00
2 1/2" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar