B4M45L 45MM INSERT ROLLER BRG
10425350
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 45 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 79.38 mm
- Bore Type: Straight
- C Dynamic Load Rating: 25900 lb
- Co Static Load Rating: 33200 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 30.96 mm
- Height: 3.50
- Inner Ring Hub Diameter (mm): 58.59 mm
- Length: 4.00
- Locking Collar Outside Diameter (mm): 73 mm
- Locking Collar Width (mm): 15.9 mm
- Locking Device Kit: B432SC
- Maximum Shoulder Diameter (mm): 81 mm
- Net Weight: 4.00
- Outside Diameter (mm): 90 mm
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 325 in/lbs
- Size Code: B432
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 4.00
45.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar