B443L 2 11/16 INSERT ROLLER BRG
10426792
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Locking Type: Set Screw
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4 in
- Bore Type: Straight
- C Dynamic Load Rating: 51100 lb
- Co Static Load Rating: 71500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 9/16 in
- Height: 5.50
- Housing Fillet Radius (in): 0.08 in
- Inner Ring Hub Diameter (in): 3.370 in
- Length: 5.50
- Locking Collar Outside Diameter (in): 4 1/16 in
- Locking Collar Width (in): 13/16 in
- Locking Device Kit: B448SC
- Maximum Shoulder Diameter (in): 4 17/32 in
- Net Weight: 10.60
- Outside Diameter (in): 5.1172 in
- Overall Width (in): 4 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: B448
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.13
2 11/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar