B456L 3 1/2 INSERT ROLLER BRG
10426795
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4 3/8 in
- Bore Type: Straight
- C Dynamic Load Rating: 62300 lb
- Co Static Load Rating: 90700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 23/32 in
- Height: 6.88
- Housing Fillet Radius (in): 0.125 in
- Inner Ring Hub Diameter (in): 3.975 in
- Length: 6.88
- Locking Collar Outside Diameter (in): 4 29/32 in
- Locking Collar Width (in): 27/32 in
- Locking Device Kit: B456SC
- Maximum Shoulder Diameter (in): 5 11/32 in
- Net Weight: 12.50
- Outside Diameter (in): 5.9045 in
- Overall Width (in): 4.38 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B456
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 4.88
3 1/2" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar