B428L 1 3/4 INSERT ROLLER BRG
10439163
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.75 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 3 1/8 in
- Bore Type: Straight
- C Dynamic Load Rating: 24700 lb
- Co Static Load Rating: 28700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 7/32 in
- Height: 3.50
- Housing Fillet Radius (in): 0.06 in
- Inner Ring Hub Diameter (in): 2.027 in
- Length: 4.00
- Locking Collar Outside Diameter (in): 2 19/32 in
- Locking Collar Width (in): 5/8 in
- Locking Device Kit: B428SC
- Maximum Shoulder Diameter (in): 2 7/8 in
- Net Weight: 3.09
- Outside Diameter (in): 3.3464 in
- Overall Width (in): 3.13 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B428
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
- Width: 4.00
1 3/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar