B4D39L 2 7/16 INSERT ROLLER BRG
10583124
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 38300 lb
- Co Static Load Rating: 53500 lb
- Locking Device Kit: B440SC
- Net Weight: 5.96
- Retainer Type: STEEL
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B440
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted