B22579HL 4 15/16 INSERT ROLLER BRG
10410292
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 4.9375 in
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Net Weight: 41.68
- Service Instructions: BR3-003 LB 224, 225, 22600
- Weight unit: LB
Link-Belt B22579HL Spherical Roller Bearings B500L Bearing Insert (Unmounted Replacement). Contact Rexnord for more details.