B22580HL 5 INSERT ROLLER BRG
10436147
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5 in
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Net Weight: 42.10
- Service Instructions: BR3-003 LB 224, 225, 22600
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted