B655L 3 7/16 INSERT ROLLER BRG
10417884
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4.31 in
- Bore Type: Straight
- C Dynamic Load Rating: 62300 lb
- Co Static Load Rating: 90700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 23/32 in
- Height: 6.88
- Housing Fillet Radius (in): 0.125 in
- Inner Ring Hub Diameter (in): 3.975 in
- Length: 6.88
- Locking Device Kit: SNW655
- Locking Nut Width (in): 51/64 in
- Locknut Outside Diameter (in): 4 15/16 in
- Maximum Shoulder Diameter (in): 5 11/32 in
- Net Weight: 12.30
- Outside Diameter (in): 5.9045 in
- Overall Width (in): 4.31 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Shaft Locking Collar Kit/Adapter Assembly: SNW655
- Size Code: B655
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 4.88
3 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt 22600 Series Solid Housed Mounted Roller Bearing Installation(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)