B631L 1 15/16 INSERT ROLLER BRG
10436156
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 3.08 in
- Bore Type: Straight
- C Dynamic Load Rating: 25900 lb
- Co Static Load Rating: 33200 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 7/32 in
- Height: 3.50
- Housing Fillet Radius (in): 0.08 in
- Inner Ring Hub Diameter (in): 2.307 in
- Length: 4.00
- Locking Device Kit: SNW631
- Locking Nut Width (in): 9/16 in
- Locknut Outside Diameter (in): 2 31/32 in
- Maximum Shoulder Diameter (in): 3 3/16 in
- Net Weight: 3.20
- Outside Diameter (in): 3.5433 in
- Overall Width (in): 3.08 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Shaft Locking Collar Kit/Adapter Assembly: SNW631
- Size Code: B631
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 4.00
1 15/16" Unmounted Spherical Roller Bearing, Adapter Mounted