FBB22423H 1 7/16 FLANGE ROLLER BRG
10415101
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Ductile Iron
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 4.25 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 1.25 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Steel
- Centerline to Bolt Hole Center (in): 2.38 in
- End Cap: B424DTC
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 3.44 in
- Housing Width (in): 3.25 in
- Inner Ring Outside Diameter (in): 1.745 in
- Insert: B423L
- Length: 5.75
- Length Through Bore (in): 2.88 in
- Locking Collar Outside Diameter (in): 2.31 in
- Locking Device Kit: B424SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3600 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 5.83
- Overall Height (in): 3.44 in
- Overall Length (in): 5.97 in
- Overall Width (in): 2.91 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 17800 lb
- Rolling Element: Spherical Roller
- Seal Kit: B424HS
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B424
- Standoff Distance (in): 0.03 in
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 5.75
1-7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Flange Bracket Block, Single Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)