FBB22423EEC 1 7/16 FLANGE ROLLER BRG
10437899
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Ductile Iron
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 LB STYLE CLOSED CAP STEEL
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 4.25 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 1.25 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Steel
- Centerline to Bolt Hole Center (in): 2.38 in
- End Cap: B424EC
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 3.44 in
- Housing Width (in): 3.25 in
- Inner Ring Outside Diameter (in): 1.745 in
- Insert: B423L
- Length: 5.75
- Length Through Bore (in): 2.88 in
- Locking Collar Outside Diameter (in): 2.31 in
- Locking Device Kit: B424SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2750 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 6.36
- Overall Height (in): 3.44 in
- Overall Length (in): 5.97 in
- Overall Width (in): 3.31 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 17800 lb
- Rolling Element: Spherical Roller
- Seal Kit: B424ES
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B424
- Standoff Distance (in): 0.03 in
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 5.75
1-7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Flange Bracket Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, End closure