FCB22447E7 2 15/16 FLG CART ROLLER BRG
10415130
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C0 STANDARD
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bolt Circle (in): 7.5 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 5.297 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- End Cap: B448DTC
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.25
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 3.13 in
- Housing Outside Diameter (in): 8.75 in
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: B447L
- Length: 9.50
- Length Through Bore (in): 4 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: B448SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 850 rpm
- Microlock Kit: B448MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2 in
- Mounting Surface to End of Housing (in): 2 in
- Net Weight: 27.00
- Overall Height (in): 4 in
- Overall Length (in): 8.75 in
- Overall Width (in): 8.75 in
- Pilot Depth (in): 1.25 in
- Pilot Diameter (in): 6.375 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B448E7S
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B448
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.50
2 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Triple Lip Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)