EPEB22427E 1 11/16 PILLOWBLK RLR BRG
10405922
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Type E
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Length (in): 7.88 in
- Base to Center Height (in): 2.125 in
- Base Width (in): 2.5 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 6.5 in
- Bolt Spacing Min (in): 5.25 in
- Bore Diameter (in): 1.6875 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.91 in
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: B224408A
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 0.66 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.027 in
- Insert: CSEB22427E
- Length: 9.50
- Length Through Bore (in): 3.13 in
- Locking Collar Outside Diameter (in): 2.59 in
- Locking Device Kit: B428SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2350 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 11.14
- Overall Height (in): 4.38 in
- Overall Length (in): 7.88 in
- Overall Width (in): 3.13 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 24700 lb
- Rolling Element: Spherical Roller
- Seal Kit: B428ES
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B428
- Static Load Rating (lb): 28700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
- Width: 3.13
1 11/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)