EPEB22539FH 2 7/16 PILLOWBLK RLR BRG
10415004
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Type E
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 10.5 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 3.63 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 8.75 in
- Bolt Spacing Min (in): 6.94 in
- Bolt Spacing Width (in): 1.88 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.19 in
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: B224408A
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: CSEB22539H
- Length Through Bore (in): 4.38 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: B440SC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2300 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 22.00
- Overall Height (in): 5.88 in
- Overall Length (in): 10.5 in
- Overall Width (in): 4.38 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440HS
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B540
- Static Load Rating (lb): 53500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB