EPEB22572YFH 4 1/2 PILLOWBLK RLR BRG
10415006
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Type E
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 16.5 in
- Base to Center Height (in): 4.75 in
- Base Width (in): 4.63 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 14.13 in
- Bolt Spacing Min (in): 12.75 in
- Bolt Spacing Width (in): 2.5 in
- Bore Diameter (in): 4.5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.13 in
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: B225728A
- Foot Height (in): 2.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 5.032 in
- Insert: CSEB22572YH
- Length Through Bore (in): 6.25 in
- Locking Collar Outside Diameter (in): 6.19 in
- Locking Device Kit: B572YSC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1300 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 89.95
- Overall Height (in): 9.38 in
- Overall Length (in): 16.5 in
- Overall Width (in): 6.25 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 109400 lb
- Rolling Element: Spherical Roller
- Seal Kit: B572YHS
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B572
- Static Load Rating (lb): 159300 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted