PKLB68103FD8 6 7/16 PBLK RLR BRG
10411156
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Available Seal Type: D8 Taconite Seal; R Labyrinth Seal
- Base Length (in): 26.75 in
- Base to Center Height (in): 7.5 in
- Base Width (in): 9.13 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 23.63 in
- Bolt Spacing Min (in): 20.88 in
- Bolt Spacing Width (in): 4.63 in
- Bore Diameter (in): 6.4375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 1030-1370 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.16 in
- C-Spacer: 681044
- End Cap: LB68104D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 3.25 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB68103FD802
- Insert: 22236LBKC3
- Locking Device Kit: H3136103
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 890 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 422.00
- Overall Height (in): 14.94 in
- Overall Length (in): 26.75 in
- Overall Width (in): 11.38 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 255000 lb
- Required Distance for Cap Removal (in): 23.25 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68103D8 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22236
- Static Load Rating (lb): 365000 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.19 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
6 7/16" Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System